??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24710.0030 Torque Handle
HELP_VARIABLE
Company
Halder
Description
EH 24710. - Torque Handles
Bill of material
24710.0030 Torque Handle
BESTNR
Ref. No.
24710.0030
D1
42 mm
D2
Thread
M6
D4
13.5 mm
D5
27 mm
H1
43.5 mm
H2
11.5 mm
T
min.
11 mm
AM
Torque ±10%
2 N*m
G
Weight
127 g
Embedded user actions